Passive Callback & Response API

Passive Callback & Response API

Callback / Response mapping

CallbackResponseonRequest signature
Audio2LlmCallbackAudio2LlmResponse(agentId, eventId, flag, buf, param, response)
Audio2TtsCallbackAudio2TtsResponse(agentId, eventId, itemId, flag, buf, param, response)
Asr2LlmCallbackAsr2LlmResponse(agentId, eventId, text, param, response)
Asr2TtsCallbackAsr2TtsResponse(agentId, eventId, text, param, response)
AsrVideo2VlmCallbackAsrVideo2VlmResponse(agentId, eventId, flag, text, video, param, response)
AsrVideo2TtsCallbackAsrVideo2TtsResponse(agentId, eventId, flag, text, video, param, response)
AudioVideo2VlmCallbackAudioVideo2VlmResponse(agentId, eventId, flag, data, param, response)
AudioVideo2TtsCallbackAudioVideo2TtsResponse(agentId, eventId, flag, data, param, response)

Response capability matrix

ResponseASRLLMVLMTTSSkillInterrupt
Audio2LlmResponse✓✓✓✓
Audio2TtsResponse✓✓✓✓✓
Asr2LlmResponse✓✓✓
Asr2TtsResponse✓✓✓✓
AsrVideo2VlmResponse✓✓✓
AsrVideo2TtsResponse✓✓✓✓
AudioVideo2VlmResponse✓✓✓✓
AudioVideo2TtsResponse✓✓✓✓✓

Every response supports onError(eventId, errorCode, errorMsg).

Shared base methods (PassiveCallback)

Every callback class extends PassiveCallback. The following methods may be overridden as needed (they have safe no-op log defaults):

MethodTrigger
onRobotOnline(agentId, agentMeta)Robot online
onRobotOffline(agentId)Robot offline
onFaceInfo(agentId, eventId, param)Face / voiceprint UID detected (opened in v1.4.0)
onVideoFrame(agentId, eventId, flag, buf, isKeyFrame, localTs, param)Video passthrough (flag=2 H264, flag=3 image)
onGreetSignal(agentId, eventId, param, GreetResponse response)Greeting signal (merged in v1.4.0)
onState(agentId, eventId, stateName, stateValue)Robot state push (merged in v1.4.0); see robot-side state modules for the full catalogue

GreetResponse methods

MethodDescription
onGreetVlmDelta(eventId, text)VLM streaming chunk
onGreetVlmDone(eventId)VLM streaming finished
onGreetTtsDelta(eventId, audioBase64)TTS audio chunk — audioBase64 is the base64-encoded chunk of synthesised audio bytes
onGreetTtsDone(eventId)TTS audio stream finished
onError(eventId, code, msg)Error reply