Skip to content

7.12 Resource Manager Section

A2 flagship edition’s local resource management feature opens access to six categories of resources: actions, expressions, audio, skills, maps, and creative works.

Users can perform management operations on the above resource types, including creation, deletion, retrieval, import, and export, to meet robot capability configuration and content customization needs.For detailed supported features, please refer to the resource overview.

The following sections will provide a detailed explanation of each resource module and its corresponding functions.

Operation procedure:

Creation and storage: Users must first place the data in the temporary directory /agibot/data/resources/tmp under the Orin node and trigger the synchronization operation via the RPC interface. The system will automatically identify the resource source and persist it by category into one of the following directories:

User-created resource directory: /agibot/data/resources/custom

Default resource directory: /agibot/data/resources/default

Please note that the /agibot/data/resources/tmp temporary directory will be automatically cleared after the robot restarts (including any .gz files generated during export). Ensure that all important resources have been successfully synchronized and persisted.

Retrieval and maintenance: The system supports real-time queries of resources, including resource lists and detailed resource information. It also provides deletion interfaces, allowing users to promptly remove unused resources and keep the resource space organized and manageable.

Distribution and migration: The system supports fast export and import of created resources via the RPC interface, suitable for the following scenarios:

Rapid resource backup

Batch migration across devices

Efficient reuse of configured resources

资源介绍:

resource typefunction description
create/delete
import/export
get informationupdatedisplay position
motionhead LED display animationAimMaster → 技能 → 表情
emoticonmostly upper limb actions such as raising hand, making a heart, or thumbs upOnly resource_name can be modified.AimMaster → 技能 → 动作
audiorobot voice resourcesAimMaster → 技能 → 语音
skillrobot full-body danceAimMaster → 技能 → 才艺
Work CreationThrough coordinated orchestration of the expression, action, audio, and skill modules,
complex and coherent full-body dance performances or upper-limb motion sequences can be achieved.

AimMaster → 技能 → 我的创作
MapsMaps used for robot navigation and positioning
AimMaster → 地图

all of the above resources are stored under orin; x86 only contains built-in resource information and no user-added resource data. users can use them with AimMaster when using the RPC interfaces.

resource_type categories:

RESOURCE_TYPE_MOTION = 1; // motion
RESOURCE_TYPE_EMOTICON = 2; // emoticon
RESOURCE_TYPE_AUDIO = 3; // audio
RESOURCE_TYPE_SKILL = 6; // skill
RESOURCE_TYPE_MAP = 7; // maps
RESOURCE_TYPE_OFFRING_WORK = 8; // Work Creation

xxx_extra_info declaration:

// tmp/xxx indicates the creation path is /agibot/data/resources/tmp
// Motion resources are created using the x86 path, only for parsing and generating resources
// Other resources are created using the Orin path
// Variables indicate when they can be used. For example, variables marked for creation must be included when creating a resource.
// Variables without creation functionality do not need to be included during creation
/**
* @brief Additional information for emoticons
*/
// resource_type = RESOURCE_TYPE_EMOTICON
"emoticon_extra_info" {
"display_name" {
"zh_CN": "右手比心",
"en_US": "Finger heart_right hand",
}, // Display names in Chinese and English, format: map<string, string> (retrieval)
"emoticon_file_url": "tmp/e.mp4", // Emoticon file URL (create/retrieve/update)
"thumbnail_file_url": "tmp/t.mp4", // Thumbnail file URL (create/retrieve/update)
"cover_file_url": "tmp/1.png", // Cover image URL (create/retrieve/update)
}
/**
* @brief Additional information for motion
*/
// resource_type = RESOURCE_TYPE_MOTION
// Motion resource metadata must be provided on x86 during creation
"motion_extra_info": {
"record_file_path": "/agibot/data/home/agi/测试/点赞右手_长", // Recording file path (x86 path), folder name is "测试", .macp file is "点赞右手_长" (creation only)
"display_name" {
"zh_CN": "右手比心",
"en_US": "Finger heart_right hand",
}, // Display names in Chinese and English (retrieval)
"cover_file_url": "", // Preview image URL (retrieval)
"preview_video_url": "" // Preview video URL (retrieval)
}
/**
* @brief Additional information for audio
*/
// resource_type = RESOURCE_TYPE_AUDIO
"audio_extra_info": {
"audio_file_url": "", // Audio file URL (create/retrieve)
"display_name": {
"zh_CN": "",
"en_US": "",
}, // Display names in Chinese and English (retrieval)
"cover_file_url": "" // Preview image URL (retrieval)
}
/**
* @brief Additional information for creative works
*/
// resource_type = RESOURCE_TYPE_OFFRING_WORK
"offring_work_extra_info": {
"cover_file_url": "", // Cover file URL (retrieval)
"preview_video_url": "", // Preview video URL (retrieval)
"display_name": {
"display_name_zh": "测试创作作品",
"display_name_en": "Test Creative Work"
}, // Display names in Chinese and English (retrieval)
"motions": [
{
// When motions.resources contains motion resources, use "NormalMotion"
// When motions.resources contains talent resources, use "WholeBodyDance"
"type": "NormalMotion",
"resources": [
{
"source_type": 1, // 1 = local resource, 2 = skill package resource
"path": "/agibot/data/resources/custom/motion/摆拍_我是大力士/摆拍_我是大力士.mcap" // Orin resource file path
}
]
}
],
"emoticons": [
{
"resources": [
{
"source_type": 1,
"path": "/agibot/data/resources/custom/emoticon/emoticon_guiding/emoticon.mp4"
}
]
}
],
"audios": [
{
"resources": [
{
"source_type": 1,
"path": "/agibot/data/resources/custom/audio/测试/test.wav"
}
]
}
]
}
/**
* @brief Additional information for maps
*/
// resource_type = RESOURCE_TYPE_MAP
"map_extra_info": {
"map_info": {
"index": 2,
"map_path": "/agibot/data/var/MapManagerModule/1762584133656/",
"width": 1216.0, // Map width in pixels
"height": 1262.0, // Map height in pixels
"resolution": 20.0, // Each pixel represents 20 mm
"origin": {
"u": 524, // Column index of world coordinate origin
"v": 594 // Row index of world coordinate origin
}
},
"topology_info": [ // Topology info, stores robot navigation points (matches AimMaster → Map → Points settings)
{
"topo_msg": {
"cur_path_id": 0,
"cur_point_id": 1,
"cur_region_id": 0,
"hr_points": null,
"navi_points": [
{
"id": 1,
"name": "Navigation Point 1",
"pose": {
"x": 7.85, // meters
"y": -2.15,
"theta": -2.503741636798901 // radians
},
"type": 1
}
],
"paths": null,
"qr_points": null,
"regions": null,
"rotate_angle": 6.001279822735171,
"user_name": "",
"user_sn": 0
},
"user_name": ""
}
]
}
Interface Name pb:/aimdk.protocol.ResourceService/CreateResource
Function Summary Create Resource
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/CreateResource
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource":{
       "resource_id": "10003",
       "duration":"3000",
       "resource_name": "测试",
       "resource_type": 2,
       "tags":["展厅讲解","动态避障"],
       "emoticon_extra_info":{
          "emoticon_file_url":"tmp/e.mp4",
          "thumbnail_file_url":"tmp/t.mp4",
          "cover_file_url":"tmp/1.png"
        }
    }
}
  • resource_type: Can be passed as either a number or the parameter name. For example, 2 corresponds to "RESOURCE_TYPE_EMOTICON". The exact mapping is detailed in section 7.13.2. (Using the parameter name is recommended; numeric form is kept only for compatibility.)
  • resource_name: The name of the resource.
  • tags: Tags associated with the resource.
  • xxxx_extra_info: Must correspond to the resource_type. Details are provided in the parameter declarations for each resource type.
  • After creating a resource, each one is assigned a resource_id. This ID is automatically generated by the system and does not need to be provided during creation.
Output Parameters
{
  "header": {
    "code": "0",
    "msg": "Resource create success",
    "trace_id": "",
    "domin": ""
  }
}
  • the output parameters are the same as those returned by getting the resource list
  • when creation is successful, msg shows: Resource create success
  • when creation fails, msg shows: Failed to create emoticon (emoticon refers to an emoji; for example, if creating an action fails, it will show motion). the output depends on the resource type.
Example Script examples/resource_manager/CreateResource.py
Notes
  • note that skill resources cannot be created.
Interface Name pb:/aimdk.protocol.ResourceService/DeleteResource
Function Summary Delete a Resource
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/DeleteResource
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource":{
       "resource_name": "测试",
       "resource_type": 2,
       "resource_id": "1",
    }
}
  • either resource_id or resource_name must be provided.
  • resource_type must be provided. if not provided, all resources will be deleted by default. 2 corresponds to RESOURCE_TYPE_EMOTICON = 2. for detailed information, see section 7.13.2.
Output Parameters
{
  "header": {
    "code": "1441801",
    "msg": "Resource delete success",
    "trace_id": "",
    "domin": ""
  }
}
  • when deletion is successful, msg shows: Resource delete success
  • when deletion fails, msg shows: Failed to delete resource
Example Script examples/resource_manager/DeleteResource.py
Notes
  • deleting skill resources is not supported
Interface Name pb:/aimdk.protocol.ResourceService/UpdateResource
Function Summary Emoticon Resource Update
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/UpdateResource
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource": {
        "resource_id": 10001,
        "resource_type": "RESOURCE_TYPE_EMOTICON",
        "resource_name": "2222222222222222",
        "emoticon_extra_info":{
           "emoticon_file_url":"",
           "thumbnail_file_url":"",
           "cover_file_url":""
        }
    }
}
  • except for emoticon resources, only the resource_name of motion resources can be modified; updating other resources is not currently supported.
  • modifying resource_id or resource_type is not supported
Output Parameters

{
  "header": {
    "code": "0",
    "msg": "Resource update success",
    "trace_id": "",
    "domin": ""
  }
}
  • when the update is successful, msg shows: Resource update success
  • when the update fails, msg shows: Failed to get original resource (usually caused by an incorrect resource_id)
Example Script examples/resource_manager/UpdateResource.py
Notes
Interface Name pb:/aimdk.protocol.ResourceService/GetResourceList
Function Summary Get Resource List
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/GetResourceList
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource_type": "RESOURCE_TYPE_EMOTICON",
}
  • resource_type: see the resource_type categories introduced in section 7.13.2.
Output Parameters
{
  "header": {
    "code": "0",
    "msg": "Resource list get success",
    "trace_id": "",
    "domin": ""
  },
  "resources": [
    {
      "id": 36,
      "resource_id": 16,
      "resource_key": "",
      "resource_version": "",
      "resource_name": "emoticon_language_change",
      "duration": 3000,
      "resource_type": "RESOURCE_TYPE_EMOTICON",
      "resource_path": "/agibot/data/resources/default/emoticon/emoticon_language_change/emoticon.mp4",
      "source": "default",
      "charge_type": "CHARGE_TYPE_FREE",
      "is_change": false,
      "create_time_stamp": "1767785325",
      "update_time_stamp": "1767785325",
      "expire_time_stamp": "0",
      "last_used_time_stamp": "0",
      "md5": "4a605dcb92af92adeaf874e1e4970ea2",
      "description": "中英文切换时的表情",
      "tags": [],
      "scenes": [],
      "emoticon_extra_info": {
        "display_name": {
          "zh_CN": "语言切换",
          "en_US": "Language switch"
        },
        "emoticon_file_url": "default/emoticon/emoticon_language_change/emoticon.mp4",
        "thumbnail_file_url": "default/emoticon/emoticon_language_change/thumbnail.mp4",
        "cover_file_url": "default/emoticon/emoticon_language_change/cover.png"
      },
      "usagerights": ["Agent"]
    },
    {
      "id": 51,
      "resource_id": 22,
      "resource_name": "emoticon_voice_rejection",
      "duration": 4000,
      "resource_type": "RESOURCE_TYPE_EMOTICON",
      "description": "用户输入的话被拒识,语音专属使用",
      "emoticon_extra_info": {
        "display_name": {
          "zh_CN": "语音拒识",
          "en_US": "Voice rejection"
        }
      },
      "usagerights": ["Agent", "AimMaster"]
    }
    // …… 中间省略若干条 resources
  ],
  "tags": [],
  "scenes": [
    "normal-emoticon_list",
    "task-associated_emoticon"
  ],
  "usagerights": [
    "Agent",
    "AimMaster"
  ]
}
  • resource_id: resource ID
  • resource_name: resource name
  • double duration: Duration of the resource, in milliseconds. (If the resource is imported and created via AimMaster, this field does not need to be provided. If creating directly through the API (not via import), it must be specified.)
  • resource_type:resource type, see section 7.13.2
  • resource_path:resource path
  • source:currently there are only two types: custom / default
  • is_change:whether modification is supported
  • create_time_stamp:creation timestamp
  • update_time_stamp :update timestamp
  • md5:md5 of the primary resource file
  • description:description
  • tags:tags
  • scenes:scenes
  • emoticon_extra_info:as for xxx_extra_info, it is described in the declaration of specific parameters in section 7.13.2
  • usagerights:usage permission
  • the remaining output parameters are redundant outputs
Example Script examples/resource_manager/GetResourceList.py
Notes
Interface Name pb:/aimdk.protocol.ResourceService/GetResource
Function Summary Get Resource Details
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/GetResource
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource_type": "RESOURCE_TYPE_EMOTICON",
    "resource_id": "1",
    "resource_name": "emoticon_prompt_words"    
    "source": "custom"
}
  • resource_type:RESOURCE_TYPE_EMOTICON indicates the emoticon type, which is consistent with the resource types used in Get Resource List
  • resource_type:must be provited
  • resource_id:corresponds to the resource_id in the retrieved resource list
  • resource_name:corresponds to the resource_name in the retrieved resource list
  • source:indicates the resource source, custom or default; resources created via RPC are generally custom
  • Either resource_id or resource_name must be provided. If resource_name is used, the source must also be specified. The default source is default, but resources created via RPC must use source=custom. If resource_id is provided, source is not required. It is recommended to use resource_id whenever possible.
Output Parameters
{
  "header": {
    "code": "0",
    "msg": "Resource get success",
    "trace_id": "",
    "domin": ""
  },
  "resource": {
    "id": 34,
    "resource_id": 1,
    "resource_key": "",
    "resource_version": "",
    "resource_name": "emoticon_prompt_words",
    "duration": 3000,
    "resource_type": "RESOURCE_TYPE_EMOTICON",
    "resource_path": "/agibot/data/resources/default/emoticon/emoticon_prompt_words/emoticon.mp4",
    "source": "default",
    "charge_type": "CHARGE_TYPE_FREE",
    "is_change": false,
    "create_time_stamp": "1767785325",
    "update_time_stamp": "1767785325",
    "expire_time_stamp": "0",
    "last_used_time_stamp": "0",
    "md5": "efc6bbed41993c078f85cd9231365544",
    "description": "通常用在特定的说明场景,告诉用户当前机器人的唤醒词是什么",
    "tags": [],
    "scenes": [],
    "emoticon_extra_info": {
      "display_name": {
        "zh_CN": "唤醒词",
        "en_US": "Prompt words"
      },
      "emoticon_file_url": "default/emoticon/emoticon_prompt_words/emoticon.mp4",
      "thumbnail_file_url": "default/emoticon/emoticon_prompt_words/thumbnail.mp4",
      "cover_file_url": "default/emoticon/emoticon_prompt_words/cover.png"
    },
    "usagerights": [
      "Agent"
    ]
  }
}

  • the output parameters are consistent with those of Get Resource List
Example Script examples/resource_manager/GetResource.py
Notes
Interface Name pb:/aimdk.protocol.ResourceService/ResourceMigrationOut
Function Summary Migrate Resource Out
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/ResourceMigrationOut
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource_type": "RESOURCE_TYPE_EMOTICON",
    "resource_list": ["测试用"]
}
  • resource_list: the resource name is equivalent to resource_name in other interfaces. if not provided, all resources of this type will be migrated out.
  • only motion and emoticon resources are supported for migration out
Output Parameters
{
  "header": {
    "code": "0",
    "msg": "Resource migration out processing!",
    "trace_id": "",
    "domin": ""
  },
  "migration_type": "MIGRATION_TYPE_UNKNOWN",
  "task_id": "f3da3e78-1cb5-47ed-9c11-593030d2fe80"
}

  • the migration file directory can be viewed in the migration status and is generally under the /agibot/data/resources/tmp directory
  • If resource_list contains any resources that do not exist, the response will return "msg": "No resource found".
  • task_id: Used to check the names of migrated files in the migration status interface.
  • migration_type is a redundant parameter
Example Script examples/resource_manager/ResourceMigrationOut.py
Notes

Interface Name pb:/aimdk.protocol.ResourceService/ResourceMigrationIn
Function Summary Migrate In Resource
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/ResourceMigrationIn
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "migration_file": {
        "file_url": "tmp/1767839589.gz"
    }
}
  • file_url: under the /agibot/data/resources/tmp directory
  • there is no type parameter。
Output Parameters
{
    "header": {
        "code": "0",
        "msg": "Resource migration task status get success",
        "trace_id": "",
        "domin": ""
    },
    "task_id":"23123123"
}

Example Script examples/resource_manager/ResourceMigrationIn.py
Notes
Interface Name pb:/aimdk.protocol.ResourceService/GetResourceMigrationTaskStatus
Function Summary Migration Status
Interface Type HTTP JSON RPC
URL http://192.168.100.110:51049/rpc/aimdk.protocol.ResourceService/GetResourceMigrationTaskStatus
Input Parameters
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "task_id": "65987072-f9e6-495f-99ed-df1a437fd337"
}
  • ttask_id: obtained from the output parameters of the Migrate Out Resource interface
Output Parameters
{
    "header": {
        "code": "0",
        "msg": "Resource migration task status get success",
        "trace_id": "",
        "domin": ""
    },
    "status": "MIGRATION_TASK_STATUS_COMPLETED",
    "migration_file": {
        "file_url": "tmp/1765265387.gz",
        "client_md5": "ce857c64507b1d8c19cbfccb3bc9106b"
    }
}
Example Script examples/resource_manager/GetResourceMigrationTaskStatus.py
Notes