7.5 Resource Management

7.5.1 Overview

The A3 local resource management feature provides five types of resources: motions, emoticons, audio, skills, and creative works. Users can create, delete, query, import, and export these resources to meet robot capability configuration and content customization requirements. For detailed supported features, refer to the resource descriptions below.

The following sections describe each resource module and its related functions in detail.

Workflow:

Creation and storage: Users must first place data in the temporary directory /agibot/data/resources/tmp on the HDU node and trigger synchronization through the RPC interface. The system automatically identifies the resource source and persists it into one of the following directories by category:

  • User-created resource directory: /agibot/data/resources/custom
  • Default resource directory: /agibot/data/resources/default (resources in this directory are factory preset and cannot be added, modified, or deleted through the API)

Note that the temporary directory /agibot/data/resources/tmp is cleared automatically after the robot restarts. The .gz files generated during export are also part of the tmp directory. Make sure important resources have been synchronized and persisted.

Query and maintenance: The system supports real-time resource queries, including resource lists and detailed resource information. It also provides a delete interface so users can remove resources that are no longer needed and keep resource storage organized and manageable.

Distribution and migration: Users can quickly export and import created resources through the RPC interface, which is suitable for the following scenarios:

  • Fast resource backup
  • Batch migration across devices
  • Efficient reuse of configured resources

Resource description:

Resource TypeDescriptionCreate/DeleteImport/ExportQueryUpdateDisplay Location
EmoticonAnimations displayed on the head LEDAimMaster → Skills → Resource Management → Emoticon
MotionMostly upper-body actions such as waving, finger-heart, or thumbs-upOnly /agibot/data/resources/custom can be modifiedAimMaster → Skills → Resource Management → Motion
AudioRobot voice/audio resourcesAimMaster → Skills → Resource Management → Voice
SkillFull-body robot dancesAimMaster → Skills → Talent
Creative WorkComplex and continuous full-body dances or upper-body action performances created by orchestrating emoticon, motion, audio, and skill modules together.

AimMaster → Skills → My Creations

All of the resources above are stored on the HDU. Users can use these RPC interfaces together with AimMaster.

7.5.2 Partial Parameter Declarations

resource_type values:

plain
  RESOURCE_TYPE_MOTION = 1;            // Motion
  RESOURCE_TYPE_EMOTICON = 2;          // Emoticon
  RESOURCE_TYPE_AUDIO = 3;             // Audio
  RESOURCE_TYPE_SKILL = 6;             // Skill
  RESOURCE_TYPE_OFFRING_WORK = 8;      // Creative work

xxx_extra_info declarations:

thrift
// tmp/xxx means the creation path is /agibot/data/resources/tmp
// Motion resources use an x86 path during creation and it is only used to parse and generate the resource
// Other resources use an ORIN path during creation
// The comment after each field explains when it can be used. If a field is marked as usable during creation,
// include it when creating the resource. If not marked for creation, it does not need to be provided.

 /**
 * @brief Emoticon extra information
 */
 //resource_type=RESOURCE_TYPE_EMOTICON
 "emoticon_extra_info" { 
    "display_name" { 
      "zh_CN": "右手比心",
      "en_US": "Finger heart_right hand",
    }, // Display names in Chinese and English, format: map<string, string> (query)
  "emoticon_file_url": "tmp/e.mp4",  // Emoticon file URL (create/query/update). tmp/xxx means /agibot/data/resources/tmp on ORIN
  "thumbnail_file_url": "tmp/t.mp4", // Thumbnail file URL (create/query/update)
  "cover_file_url" = "tmp/1.png",     // Cover image URL (create/query/update)
}

/**
 * @brief Motion extra information
 */
 //resource_type=RESOURCE_TYPE_MOTION
// Metadata for created motion resources must be provided on x86
 "motion_extra_info":{
      "record_file_path":"/agibot/data/home/agi/测试/点赞右手_长", // Recording file path. This is a path on x86. "测试" is the folder name and "点赞右手_长" is the .macp file name (used only during creation)
      "display_name" { 
          "zh_CN": "右手比心",
          "en_US": "Finger heart_right hand",
      }, // Display names in Chinese and English (query)
      "cover_file_url": ""  ,  // Preview image URL (query)
      "preview_video_url":"" ,// Preview video URL (query)
}

/**
 * @brief Audio extra information
 */
 //resource_type=RESOURCE_TYPE_AUDIO 
"audio_extra_info": {
  "audio_file_url" :"" // Audio file URL (create/query)
  "display_name" {
      "zh_CN": "",
      "en_US": "",
  }, // Display names in Chinese and English (query)
  "cover_file_url":"" ,// Preview image URL (query)
}

/**
 * @brief Creative work extra information
 */
  //resource_type=RESOURCE_TYPE_OFFRING_WORK
"offring_work_extra_info": {
    "cover_file_url": "",// Cover file URL (query)
    "preview_video_url": "",// Preview file URL (query)
    "display_name": {
        "display_name_zh": "测试创作作品",
        "display_name_en": "Test Creative Work"
    },// Display names in Chinese and English (query)
    "motions": [
        {
        // Use NormalMotion when the resource in motions.resources is a motion resource.
        // Use WholeBodyDance when the resource is a talent/skill resource. An example is shown below as well.
            "type": "NormalMotion", 
            "resources": [
                {
                    "source_type": 1,   // 1 means SKILL_DETAIL_SOURCE_TYPE_LOCAL_RESOURCE (local resource), 2 means SKILL_DETAIL_SOURCE_TYPE_SKILL_PACKAGE_RESOURCE (resource included in a skill package)
                    "path": "/agibot/data/resources/custom/motion/摆拍_我是大力士/摆拍_我是大力士.mcap"// Resource file path on ORIN
                }
            ]
        }
    ],
    "emoticons": [
        {
            
            "resources": [
                {
                    "source_type": 1,
                    "path": "/agibot/data/resources/custom/emoticon/emoticon_guiding/emoticon.mp4" 
                }
            ]
        }
    ],
    "audios": [
        {
            "resources": [
                {
                    "source_type": 1,
                    "path": "/agibot/data/resources/custom/audio/测试/test.wav"
                }
            ]
        }
    ],
}
/**
 * @brief Creative work extra information
 */    
 //resource_type=RESOURCE_TYPE_OFFRING_WORK
"offring_work_extra_info": {
    "cover_file_url": "",
    "preview_video_url": "",
    "display_name": {
        "display_name_zh": "测试创作作品",
        "display_name_en": "Test Creative Work"
    },
    "motions": [
        {
        // When the resource in motions is a talent/skill resource, refer to the following example
            "type": "WholeBodyDance",
            "resources": [
                {
                    "source_type": 1,
                    "path": "加速时刻"
                }
            ]
        }
    ],
    "emoticons": [
        {
            
            "resources": [
                {
                    "source_type": 1,
                    "path": "/agibot/data/resources/custom/emoticon/emoticon_guiding/emoticon.mp4"
                }
            ]
        }
    ],
    "audios": [
        {
            "resources": [
                {
                    "source_type": 1,
                    "path": "/agibot/data/resources/custom/audio/测试/test.wav"
                }
            ]
        }
    ],
}

7.5.3 Create Resource

Interface Namepb:/aimdk.protocol.ResourceService/CreateResource
OverviewCreate resource
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/CreateResource
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource":{
       "duration":3000,
       "resource_name": "test",
       "resource_type": 2,
       "tags":["showroom_guide","dynamic_obstacle_avoidance"],
       "emoticon_extra_info":{
          "emoticon_file_url":"tmp/e.mp4",
          "thumbnail_file_url":"tmp/t.mp4",
          "cover_file_url":"tmp/1.png"
        }
    }
}
  • resource_type: You can provide either the numeric value or the enum name. For example, 2 corresponds to RESOURCE_TYPE_EMOTICON. For the full mapping, refer to section 7.5.2. Using the enum name is recommended; numeric values are kept only for compatibility.
  • resource_name: Resource name
  • tags: Tags
  • The xxxx_extra_info field must match resource_type. See the partial parameter declarations for details.
  • After a resource is created, it is assigned a resource_id. This field is auto-incremented by the system and does not need to be provided during creation.
Output
text
{
  "header": {
    "code": "0",
    "msg": "Resource create success",
    "trace_id": "",
    "domin": ""
  }
}
  • The output content is consistent with the Get Resource List interface.
  • On success, msg is Resource create success.
  • On failure, msg is Failed to create emoticon. The resource type in the message changes according to the actual resource type, for example motion for motion resources.
Example Scriptexamples/resource_manager/CreateResource.py
Remarks
  • Skill resources cannot be created.

7.5.4 Delete Resource

Interface Namepb:/aimdk.protocol.ResourceService/DeleteResource
OverviewDelete a resource
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/DeleteResource
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource":{
       "resource_name": "test",
       "resource_type": 2,
       "resource_id": "1",
    }
}
  • Either resource_id or resource_name must be provided.
  • resource_type must be provided; otherwise all resources are deleted by default. For example, 2 means RESOURCE_TYPE_EMOTICON. See section 7.5.2 for details.
Output
text
{
  "header": {
    "code": "1441801",
    "msg": "Resource delete success",
    "trace_id": "",
    "domin": ""
  }
}
  • On success, msg is Resource delete success.
  • On failure, msg is Failed to delete resource.
Example Scriptexamples/resource_manager/DeleteResource.py
Remarks
  • Deleting skill resources is not supported.

7.5.5 Update Emoticon Resource

Interface Namepb:/aimdk.protocol.ResourceService/UpdateResource
OverviewUpdate a resource
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/UpdateResource
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource": {
        "resource_id": 10001,
        "resource_type": "RESOURCE_TYPE_EMOTICON",
        "resource_name": "2222222222222222",
        "emoticon_extra_info":{
           "emoticon_file_url":"",
           "thumbnail_file_url":"",
           "cover_file_url":""
        }
    }
}
  • Except for emoticon resources, motion resources can only update resource_name. Updating other resource types is not currently supported. If you attempt to update other resource types, the output may still indicate success, but the resource information will remain unchanged when queried.
  • Modifying resource_id or resource_type is not supported.
Output
text

{
  "header": {
    "code": "0",
    "msg": "Resource update success",
    "trace_id": "",
    "domin": ""
  }
}
  • On success, msg is Resource update success.
  • On failure, msg is Failed to get original resource, usually because resource_id was entered incorrectly.
Example Scriptexamples/resource_manager/UpdateResource.py
Remarks

7.5.6 Get Resource List

Interface Namepb:/aimdk.protocol.ResourceService/GetResourceList
OverviewGet the resource list
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/GetResourceList
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource_type": "RESOURCE_TYPE_EMOTICON",
}
  • resource_type: Refer to section 7.5.2 for the available resource_type values.
Output
text
{
  "header": {
    "code": "0",
    "msg": "Resource list get success",
    "trace_id": "",
    "domin": ""
  },
  "resources": [
    {
      "id": 36,
      "resource_id": 16,
      "resource_key": "",
      "resource_version": "",
      "resource_name": "emoticon_language_change",
      "duration": 3000,
      "resource_type": "RESOURCE_TYPE_EMOTICON",
      "resource_path": "/agibot/data/resources/default/emoticon/emoticon_language_change/emoticon.mp4",
      "source": "default",
      "charge_type": "CHARGE_TYPE_FREE",
      "is_change": false,
      "create_time_stamp": "1767785325",
      "update_time_stamp": "1767785325",
      "expire_time_stamp": "0",
      "last_used_time_stamp": "0",
      "md5": "4a605dcb92af92adeaf874e1e4970ea2",
      "description": "Emoticon used when switching between Chinese and English",
      "tags": [],
      "scenes": [],
      "emoticon_extra_info": {
        "display_name": {
          "zh_CN": "语言切换",
          "en_US": "Language switch"
        },
        "emoticon_file_url": "default/emoticon/emoticon_language_change/emoticon.mp4", // Under /agibot/data/resources/ on ORIN
        "thumbnail_file_url": "default/emoticon/emoticon_language_change/thumbnail.mp4",
        "cover_file_url": "default/emoticon/emoticon_language_change/cover.png"
      },
      "usagerights": ["Agent"]
    },
    {
      "id": 51,
      "resource_id": 22,
      "resource_name": "emoticon_voice_rejection",
      "duration": 4000,
      "resource_type": "RESOURCE_TYPE_EMOTICON",
      "description": "Used when user speech is rejected; intended for voice interaction only",
      "emoticon_extra_info": {
        "display_name": {
          "zh_CN": "语音拒识",
          "en_US": "Voice rejection"
        }
      },
      "usagerights": ["Agent", "AimMaster"]
    }
    // ... several resources omitted here
  ],
  "tags": [],
  "scenes": [
    "normal-emoticon_list",
    "task-associated_emoticon"
  ],
  "usagerights": [
    "Agent",
    "AimMaster"
  ]
}
  • resource_id: Resource ID
  • resource_name: Resource name
  • double duration: Resource duration in milliseconds. This does not need to be provided when importing or creating through AimMaster, but it must be provided when creating directly through the API without import.
  • resource_type: Resource type. See section 7.5.2.
  • resource_path: Resource path
  • source: Resource source. Currently only custom and default are supported.
  • is_change: Whether modification is supported
  • create_time_stamp: Creation timestamp
  • update_time_stamp: Update timestamp
  • md5: MD5 of the primary resource file
  • description: Description
  • tags: Tags
  • scenes: Scenes
  • emoticon_extra_info: One of the xxx_extra_info fields described in section 7.5.2.
  • usagerights: Usage permissions
  • The remaining output fields are redundant and can generally be ignored.
Example Scriptexamples/resource_manager/GetResourceList.py
Remarks

7.5.7 Get Single Resource Information

Interface Namepb:/aimdk.protocol.ResourceService/GetResource
OverviewGet information about a resource
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/GetResource
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource_type": "RESOURCE_TYPE_EMOTICON",
    "resource_id": "1",
    "resource_name": "emoticon_prompt_words"    
    "source": "custom"
}
  • resource_type: RESOURCE_TYPE_EMOTICON indicates the emoticon type. The type definition is the same as in Get Resource List.
  • resource_type: Required.
  • resource_id: Corresponds to the resource_id returned in the resource list.
  • resource_name: Corresponds to the resource_name returned in the resource list.
  • source: Indicates the resource source, either custom or default. Resources created through RPC are generally custom.
  • Either resource_id or resource_name must be provided. If resource_name is provided, source must also be provided. The default source is default. Resources created through RPC must use source=custom. If resource_id is provided, source is not required. Using resource_id is recommended.
Output
text
{
  "header": {
    "code": "0",
    "msg": "Resource get success",
    "trace_id": "",
    "domin": ""
  },
  "resource": {
    "id": 34,
    "resource_id": 1,
    "resource_key": "",
    "resource_version": "",
    "resource_name": "emoticon_prompt_words",
    "duration": 3000,
    "resource_type": "RESOURCE_TYPE_EMOTICON",
    "resource_path": "/agibot/data/resources/default/emoticon/emoticon_prompt_words/emoticon.mp4",
    "source": "default",
    "charge_type": "CHARGE_TYPE_FREE",
    "is_change": false,
    "create_time_stamp": "1767785325",
    "update_time_stamp": "1767785325",
    "expire_time_stamp": "0",
    "last_used_time_stamp": "0",
    "md5": "efc6bbed41993c078f85cd9231365544",
    "description": "Typically used in explanatory scenarios to tell the user the robot's current wake word",
    "tags": [],
    "scenes": [],
    "emoticon_extra_info": {
      "display_name": {
        "zh_CN": "唤醒词",
        "en_US": "Prompt words"
      },
      "emoticon_file_url": "default/emoticon/emoticon_prompt_words/emoticon.mp4",
      "thumbnail_file_url": "default/emoticon/emoticon_prompt_words/thumbnail.mp4",
      "cover_file_url": "default/emoticon/emoticon_prompt_words/cover.png"
    },
    "usagerights": [
      "Agent"
    ]
  }
}

  • The output content is consistent with the Get Resource List interface.
Example Scriptexamples/resource_manager/GetResource.py
Remarks

7.5.8 Export Resource

Interface Namepb:/aimdk.protocol.ResourceService/ResourceMigrationOut
OverviewExport resources
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/ResourceMigrationOut
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "resource_type": "RESOURCE_TYPE_EMOTICON",
    "resource_list": ["sample_resource"]
}
  • resource_list: Fill in the resource_name values of the resources to export. Multiple names can be provided at once, but they must belong to the same resource category. If not provided, all resources of that category are exported. resource_id is not supported here.
  • Only motion and emoticon resources can be exported.
Output
text
{
  "header": {
    "code": "0",
    "msg": "Resource migration out processing!",
    "trace_id": "",
    "domin": ""
  },
  "migration_type": "MIGRATION_TYPE_UNKNOWN",
  "task_id": "f3da3e78-1cb5-47ed-9c11-593030d2fe80"
}

  • The export file directory can be checked through the migration status interface and is usually under /agibot/data/resources/tmp.
  • If resource_list contains a resource that does not exist, the response returns "msg": "No resource found".
  • task_id: Used to query the migration file name through the migration status interface.
  • migration_type is currently unused.
Example Scriptexamples/resource_manager/ResourceMigrationOut.py
Remarks

7.5.9 Import Resource

Interface Namepb:/aimdk.protocol.ResourceService/ResourceMigrationIn
OverviewImport resources
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/ResourceMigrationIn
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "migration_file": {
        "file_url": "tmp/1767839589.gz"
    }
}
  • file_url: Located under /agibot/data/resources/tmp.
  • There is no type parameter.
Output
text
{
    "header": {
        "code": "0",
        "msg": "Resource migration task status get success",
        "trace_id": "",
        "domin": ""
    },
    "task_id":"23123123"
}

Example Scriptexamples/resource_manager/ResourceMigrationIn.py
Remarks

7.5.10 Migration Status

Interface Namepb:/aimdk.protocol.ResourceService/GetResourceMigrationTaskStatus
OverviewResource migration status
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:51049/rpc/aimdk.protocol.ResourceService/GetResourceMigrationTaskStatus
Input
text
{
    "header": {
        "timestamp": {
            "seconds": "0",
            "nanos": 0,
            "ms_since_epoch": "1744598548952"
        },
        "control_source": 0
    },
    "task_id": "65987072-f9e6-495f-99ed-df1a437fd337"
}
  • task_id: Obtained from the output of the resource export interface.
Output
text
{
    "header": {
        "code": "0",
        "msg": "Resource migration task status get success",
        "trace_id": "",
        "domin": ""
    },
    "status": "MIGRATION_TASK_STATUS_COMPLETED",
    "migration_file": {
        "file_url": "tmp/1765265387.gz",
        "client_md5": "ce857c64507b1d8c19cbfccb3bc9106b"
    }
}
  • file_url: Directory of the exported file, usually under /agibot/data/resources/tmp.
  • On x86, the exported file can be downloaded with wget http://10.42.10.10:64515/tmp/1769135144.gz.
Example Scriptexamples/resource_manager/GetResourceMigrationTaskStatus.py
Remarks

7.5.11 Motion Play/Pause/Reset Interface

Interface Namepb:/aimdk.protocol.MotionCommandService/SendMotionCommand
OverviewPlay the specified motion file
Interface TypeHTTP JSON RPC
URLhttp://10.42.10.12:56444/rpc/aimdk.protocol.MotionCommandService/SendMotionCommand
Input
text
{
  "motion_id": "speech_10s",
  "duration_ms": 10000,
  "cmd_end": true,
  "cmd_pause": false,
  "cmd_reset": false,
  "cmd_repeat": false
}
  • motion_id: Motion name
  • duration_ms: Maximum motion runtime in milliseconds
  • cmd_end: Whether to automatically return to the initial pose after the motion finishes. true means auto reset.
  • cmd_pause: Pause flag. true pauses the current motion playback.
  • cmd_reset: Reset flag. true immediately stops the current motion and restores the initial pose.
  • cmd_repeat: Repeat flag. true automatically repeats the motion after playback completes.
Output
text
{
  "header": {
    "code": "0",
    "msg": "",
    "timestamp": {
      "seconds": "1762851946",
      "nanos": 693223585,
      "ms_since_epoch": "0"
    },
    "trace_id": "",
    "domin": ""
  },
  "state": "CommonState_SUCCESS"
}
  • state: Request status. Success is CommonState_SUCCESS, and failure is CommonState_FAILURE.
Example Scriptexamples/agent/SendMotionCommand.py
Remarks
  • Play, pause, and stop are all implemented through the same SendMotionCommand interface, with different fields controlling the behavior.
  • Motion resources can be imported through the Create Resource interface.

7.5.12 Play Audio

Interface Namepb:/aimdk.protocol.HalAudioService/PlayFile
OverviewPlay the specified audio file
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:56666/rpc/aimdk.protocol.HalAudioService/PlayFile
InputPlay a WAV file (recommended):
text
{
  "header": {
    "timestamp": {
      "seconds": "0",
      "nanos": 0,
      "ms_since_epoch": "0"
    }
  },
  "pkg_name": "",
  "file_name": "Ding.wav",
  "file_path": "",
  "priority": "DEFAULT",
  "priority_weight": 0,
  "channles": 0,
  "samplerate": 0
}
Play a PCM file (channel count and sample rate required):
text
{
  "header": {
    "timestamp": {
      "seconds": "0",
      "nanos": 0,
      "ms_since_epoch": "0"
    }
  },
  "pkg_name": "",
  "file_name": "wake.pcm",
  "file_path": "",
  "priority": "DEFAULT",
  "priority_weight": 0,
  "channles": 1,
  "samplerate": 24000
}
  • header: Request header, optional
  • pkg_name: Caller identifier string, optional. If provided, it is returned unchanged in the output and can be used for log tracing.
  • file_name: Audio file name. The server looks for this file under /agibot/data/var/hal_audio/file/.
  • file_path: File path, optional
  • priority: Playback priority, optional. Enum names are supported. The default values are 0 and L1(1) to L10(10). A larger value means higher priority. Higher-priority audio interrupts lower-priority audio that is currently playing. Final priority = PlayPriority × 100 + priority_weight.
  • priority_weight: Priority weight parameter (0-99), optional. Do not use unless required by the product.
  • channles: Number of channels. Optional when the audio file is a .wav file.
  • samplerate: Sample rate. Optional when the audio file is a .wav file.
Output
text
{
  "pkg_name": "",
  "is_success": true
}
  • pkg_name: Caller identifier, identical to the value passed in the input.
  • is_success: Whether the request was accepted.
Example Scriptexamples/agent/PlayFile.py
Remarks
  • The audio file must be placed in /agibot/data/var/hal_audio/file/ in advance.
  • Both WAV and PCM formats are supported. WAV files include their own format header and can be played directly. PCM files must provide channles and samplerate, otherwise the error plz update file channels info is returned.

7.5.13 Stop Audio

Interface Namepb:/aimdk.protocol.HalAudioService/StopPlay
OverviewStop the currently playing audio
Interface Type HTTP JSON RPC
URLhttp://10.42.10.10:56666/rpc/aimdk.protocol.HalAudioService/StopPlay
Input
text
{}
  • Pass an empty request body to stop the current playback.
Output
text
{
  "pkg_name": "",
  "is_success": true
}
  • is_success: Whether the stop operation succeeded.
Example Scriptexamples/agent/StopPlay.py
Remarks
  • Stops the currently playing audio immediately after the call.

7.5.14 Emoticon Playback

Interface Name/skill/pilot/face/play
Function OverviewUsed to play emoticons
Interface Type ros2 topic
Input Parameters
text

{
  "header": {
    "timestamp": {
      "seconds": 1763681490,
      "nanos": 943287000,
      "ms_since_epoch": 1763681490943
    },
  },
    "e_path": "/agibot/data/resources/default/emoticon/disable_voice/emoticon.mp4",
    "e_id": 15,
    "repeat": 1,
    "priority": 440,
    "is_stop": False
}
  • e_path: Directory where the emoticon file is located. An absolute path is required.
  • e_id: Emoticon resource ID. It can be obtained through the GetResourceList interface and may be left empty.
  • Repeat: Number of playback repetitions.
  • Priority: Priority level. Use 440. A smaller value indicates a higher priority.
  • is_stop: This field is used to start or stop display. It will stop all emoticon playback. When stopping playback, e_path, e_id, repeat, and priority can all be left empty.
Example Scriptexamples/resource_manager/face_play.py
Notes
  • The ROS2 message type is ros2_plugin_proto/msg/RosMsgWrapper. Before using it, run source prebuilt/ros2_plugin_proto_aarch64/share/ros2_plugin_proto/local_setup.bash.
  • This message is transmitted via iceoryx by default. To use ros2 topic data instead, log in to the MDU and modify the communication mode of /skill/pilot/face/play under aimrt/channel/sub_topics_options in /agibot/software/v0/config/skillpilot/skillpilot.yaml to [ mqtt, ros2 ]. Restart the robot after the modification for it to take effect.

7.5.15 Dance Playback Interface

Interface Namepb:/aimdk.protocol.SkillPilotService/SkillPackage
OverviewDance playback interface
Interface Type rpc
Input
text

{
  "source": "custom",
  "command": "Start",
  "path": "/agibot/data/resources/default/skill/Charleston",
  "session_id": ""
}
  • source: Used only for logging. Set it to custom
  • command: Supported values are Start, Pause, and Stop
  • path: Path of the dance resource. Related information can be obtained from the resource management section
  • session_id: Skill session ID, mainly used for pause and stop operations
Output
text
{"header":{
    "code":"0",
    "msg":" transition succeed",
    "trace_id":"",
    "domin":"skillpilot"},
 "available_time":"0",
 "session_id":"ae82ee85-e90e-4802-87bd-f1e2ad09874c"}
Example Scriptexamples/resource_manager/dance_play.py
Remarks
  • When calling this interface, keep a two-meter obstacle-free area around the robot